Enclosure Mounts & Hardware
NEW GALAXY® FLEX RANGE Mounting Kit
The new Galaxy Flex range expands the product offering to the security market and offers total flexibility that translates into a number of benefits for installer and end users.
The new Galaxy Flex range expands the product offering to the security market and offers total flexibility that translates into a number of benefits for installer and end users.Galaxy Flex offers the features and familiarity of the Galaxy Dimension security solution
Features & Benefits:- Fast & cost-effective installation
- High reliability, low maintenance
- Familiar Galaxy Technology
- End-user friendly
- EN50131
- PD6662:2004/2010
- DD243:2004
- BS8243:2010
- Security Grade 2
- Environmental Class II