Enclosure Mounts & Hardware
Vigilon Control Panel
Vigilon 1-6 loop control panels can accommodate up to 200 devices on each loop. The panel is available with 24 or 72 hour standby facility. Advanced networking options allow multi-domain networks of up to 250 panels.
Vigilon 1-6 loop control panels can accommodate up to 200 devices on each loop. The panel is available with 24 or 72 hour standby facility. Advanced networking options allow multi-domain networks of up to 250 panels.
Vigilon’s backlit 8-line by 40 character display presents clear indication of fire or fault locations. To meet the requirements of BS 5839 Part 1: 2002 the panel also has separate zonal indication. This comprises 32 fire LED’s which give an overview indication ‘at a glance’ without the need for manual intervention by fire fighters. The standard Vigilon Panel has 24 hour battery standby and up to 4 loops and a network card. The enhanced panel can offer 6 loops and a network card and up to 72 hour battery standby.