Monitors & Displays
Vesda Remote Mount Display
Vesda Remote Mount Display modules provide real-time indication of the status of a VESDA detector. They have a 20-segment vertical bar graph display, a 2 digit numeric display, an audible sounder, clear alarm and fault indicators
Vesda Remote Mount Display Module with Remote Termination Card which has been designed for use with the LaserSCANNER range and provide real-time indication of the status of a VESDA detector.
Features & Benefits:- Provides Immediate Status Reporting for a Single VESDA Zone
- Allows Zone Control of Assigned VESDA Detector
- High Intensity Alarm LEDs
- Remote Relay Option
- 20-Segment Vertical Bar Graph Display
- Alarm Threshold Indicators
- Built-In Sounder for Audible Warning
- Comprehensive Fault Reporting
- Multi-mode Numeric Display (defaults to smoke obscuration)
- Recessed Mounting Option
- ActivFire
- FM
- LPCB
- UL
- ULC
- VdS
Others
- Maximum Operating Humidity
- 99 Percentage
- Minimum Operating Humidity
- 10 Percentage
- Maximum Wiring Distance
- 4000 foot
- Mount Width
- 140 millimetre
- 5.5 inch
- Alarm Current
- 110 (Remote Mounting Box) milliampere
- 80 (Module) milliampere
- Mount Height
- 150 millimetre
- 5.9 inch
- Mount Depth
- 3.14 inch
- 85 millimetre
- Zones
- 2 Zones
- Light Bulb Type
- LED
Others
- Maximum Operating Humidity
- 99 Percentage
- Minimum Operating Humidity
- 10 Percentage
- Maximum Wiring Distance
- 4000 foot
- Mount Width
- 140 millimetre
- 5.5 inch
- Alarm Current
- 110 (Remote Mounting Box) milliampere
- 80 (Module) milliampere
- Mount Height
- 150 millimetre
- 5.9 inch
- Mount Depth
- 3.14 inch
- 85 millimetre
- Zones
- 2 Zones
- Light Bulb Type
- LED
- Maximum Operating Humidity : 99 Percentage
- Minimum Operating Humidity : 10 Percentage
- Maximum Wiring Distance : 4000 foot
- Mount Width : 140 millimetre|5.5 inch
- Alarm Current : 110 (Remote Mounting Box) milliampere|80 (Module) milliampere
- Mount Height : 150 millimetre|5.9 inch
- Mount Depth : 3.14 inch|85 millimetre
- Zones : 2 Zones
- Light Bulb Type : LED