Relay Modules & Retrofits
Single Relay Module
The single relay modules enables a controller output signal to drive a single changeover relay. This allows plant of up to 8A at 240V AC resistive to be switched by the relay contacts. These modules can be mounted on a DIN rail or on a flat surface.
The single relay modules enables a controller output signal to drive a single changeover relay. This allows plant of up to 8A at 240V AC resistive to be switched by the relay contacts. These modules converts 10V DC analogue output signal to 8 A relay output. These modules are supplied with the relay plugged into the screw terminal socket.
Certifications:- UL Listed
- CSA Approved