/content/hbtbt/dk/en/search-results.html

    Dimmers

    MK Electric Dimmer Switch

    Dimmer switches are a micro controller based circuitry to provide electronic soft-start and overload protection.

    Overview

    Micro controllers based circuitry to provide electronic soft-start and overload protection. Suitable for use with good quality electronic or wire wound transformers. Can also be used with good quality mains voltage halogen lamps incorporating GU10 bases.

    Features & Benefits:
    • 1 Gang, Double, 2 way Intelligent dimmer
    • Designed for Tungsten Filament and low voltage Halogen lamps
    • Tungsten and Halogen = 40 - 300 Watts
    • Do not mix load types
    • Not suitable for LED lamps
    • Terminal capacity 2 x 1.5mm², 1 x 2.5mm²
    • Micro controlled circuitry provides soft start and overload protection
    • Flush mounting box = 861ZIC
    • Surfacing mount box = K2140WHI
    Certifications:
    • Confirms to BS EN60669-2-1 + A12:2010
    • Low Voltage Directive 2014/35/EU
    • EMC Directive 2014/30/EU
    • RoHS Directive 2011/65/EU
    • CE Marked
    • IP Rating = IP2XD
    Specifications

    Others

    • Fixing Centers
      • 60.3 millimetre
      • 60.3 MMT

    Others

    • Fixing Centers
      • 60.3 millimetre
      • 60.3 MMT
    • Fixing Centers : 60.3 millimetre|60.3 MMT
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime