/content/hbtbt/dk/en/search-results.html

    Power Amplifiers

    HN-Series Class-D Mixer Amplifier

    HN-Series amplifiers are highly compact class-D mixer amplifier solutions. HN series not only provide stable performance of Class-D amplifier, but also increase value from the utilization of each function.

    Overview

    HN-Series amplifiers are a highly compact class-D mixer amplifier solution featuring integrated audio source, 5 zone selectors, volume control for each input, equalizer and 5-zone paging station. With precise understanding of the needs of simple applications, HN series not only provide stable performance of class-D amplifiers, but also increase value from the utilization of each function.

    Features & Benefits:
    • 3-level priority with mute function
    • Advanced protection system includes current limiting, over current and thermal protection
    • 7 band graphic equalizer
    • Extendable by adding audio mixer and power amplifier with LINK and PRE-AMP
    • Compact size and light weight 5-zone remote paging microphone
    • Telephone paging input and dry contact of chime
    Specifications

    Others

    • Main Power Supply Voltage
      • 15 voltage direct current
    • Maximum Operating Humidity
      • 0.95
    • Signal to Noise Ratio
      • >75 dB
    • Maximum Frequency Response
      • 10 kHz
    • Impedance
      • 8 @ 31 V O
    • Minimum Frequency Response
      • 100 hertz
    • Channels
      • 6
    • Cooling Method
      • Convection Cooled

    Others

    • Main Power Supply Voltage
      • 15 voltage direct current
    • Maximum Operating Humidity
      • 0.95
    • Signal to Noise Ratio
      • >75 dB
    • Maximum Frequency Response
      • 10 kHz
    • Impedance
      • 8 @ 31 V O
    • Minimum Frequency Response
      • 100 hertz
    • Channels
      • 6
    • Cooling Method
      • Convection Cooled
    • Main Power Supply Voltage : 15 voltage direct current
    • Maximum Operating Humidity : 0.95
    • Signal to Noise Ratio : >75 dB
    • Maximum Frequency Response : 10 kHz
    • Impedance : 8 @ 31 V O
    • Minimum Frequency Response : 100 hertz
    • Channels : 6
    • Cooling Method : Convection Cooled
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime