/content/hbtbt/dk/en/search-results.html

    Emergency Voice / Alarm Communications System

    LCD Repeat Indicator

    An affordable LCD repeat panel is available to support the SenTRI control panel. This neat unit can be powered from the SenTRI panel and is driven from a dedicated RS485 repeat output.

    Overview

    An affordable LCD repeat panel is available to support the SenTRI control panel. This neat unit can be powered from the SenTRI panel and is driven from a dedicated RS485 repeat output. The LCD repeat panel indicates Fire, Fault and Disablement information on a 40 character display, either directly as events occur or by accessing the logs via dedicated keys. A maximum of 4 Repeat Panels can be connected to a SenTRI control panel. This panel is compatible with SenTRI ONE, SenTRI TWO and SenTRI FOUR installations.

    Features & Benefits:
    • Indication of Fire, Fault and Disablement information on a 40 character display
    • Dedicated RS485 Serial Link
    • Maximum of 4 Repeat Panels can be connected to a SenTRI control panel
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime