/content/hbtbt/dk/en/search-results.html

    Emergency Voice / Alarm Communications System

    Multi Language DELTA OP Control Panel

    Eltek’s DELTA OP control panels are control panels developed for both centralized and decentralized operation of Eltek's fire alarm system. It is a microprocessor-based control panel designed for the DELTA and ANX95 families of fire stations.

    Overview

    Eltek’s DELTA OP control panels are control panels developed for both centralized and decentralized operation of Eltek's fire alarm system. DELTA OP is a microprocessor-based control panel designed for connection to the DELTA and ANX95 families of fire stations. This panel is the interface between the user and the system, and represents the important nerve center in the fire alarm installation. All system activity; fire, warning, fault, alarm location etc., are presented via the graphic display and LED lamps. The operator communicates with the system using the function keys and the numeric keypad.

    DELTA OP has several ports for direct network connection with other DELTA DA and ANX95 exchanges and for communication with computers, SMS, voice notification, printers and other control and presentation equipment. The DELTA OP panel can also operate the lamps in orientation panels. Adjustment of the advanced functions of Discovery detectors can be done directly from DELTA OP. The DELTA OP panel can advantageously be used as the main control panel for large fire alarm installations; but also as a display unit, firefighter or auxiliary control panel, or to operate orienteering boards.

    Features & Benefits:
    • Small, elegant and cost-effective control panel
    • Advanced front technology
    • Compatible with ANX95 fire control panels
    • Reliable and flexible control and monitoring system for both centralized and decentralized systems
    Certifications:
    • Compliance with European Standard EN 54, Part 2
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime