/content/hbtbt/dk/en/search-results.html

    Emergency Voice / Alarm Communications System

    Side Panel

    Esser’s side panels without housing are equipped with 32 red or yellow indicators for signaling fire alarms. The 32nd LED is made in the colors yellow/green instead of yellow/red. It is intended for installation in a sprinkler control panel.

    Overview

    Esser’s side panels without housing are equipped with 32 red or yellow indicators (adjustable) for signaling fire alarms and numerous messages. In this, the 32nd LED (last) is made in the colors yellow / green instead of yellow / red. The green LED is used to indicate that there are no technical alarms from the valves. So the green LED lights up when all valve monitors are at rest. It is intended for installation in a sprinkler control panel.

    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime