Emergency Lighting
AgoraLED NM LED IP42 230V 2X6W 138h
AgoraLED NM LED IP42 230V 2X6W 138h
AgoraLED IP42 138 is an anti-panic emergency light source for indoor and protected areas. The luminaire is ideally suited for use in large, open areas such as warehouses/production facilities, industrial buildings, sports halls, auditoriums and cinemas/theatres.
AgoraLED IP42 138 is equipped with the following interfaces:
- potential-free
- DALI
- Wireless
Features & Benefits:- LED anti-panic emergency light source
- For large coverage and large mounting heights
- Wall-mounted
- Available as self-testing single battery light
- Selection of autonomy of 1 hour, 3 hours and 8 hours via dip switch
- Addressable (optional) * - Also with module for potential-free, DALI or wireless
- High luminous intensity - 1h = 3200m / 3h = 1600lm / 8h = 800lm
- Lifetime of LED > 100 000 hours
- IP42 - Dust-proof
Others
- Overall Width
- 302 mm
- Overall Height
- 210 mm
- Power Supply
- 220-240 VAC
- Pictograph
- No
- Minimum Operating Ambient Temperature
- 5 °C
- Power Consumption
- 11.8 VAC
- 11.8 VAC
- Mounting Type
- Wall
- Regulatory Approvals
- • EN 60598-1NEWLINE• EN 60598-2-22NEWLINE• EN 55015NEWLINE• EN 61547NEWLINE• EN 61000-3-2NEWLINE• EN 61000-3-3
- Maximum Operating Ambient Temperature
- 40 °C
Others
- Overall Width
- 302 mm
- Overall Height
- 210 mm
- Power Supply
- 220-240 VAC
- Pictograph
- No
- Minimum Operating Ambient Temperature
- 5 °C
- Power Consumption
- 11.8 VAC
- 11.8 VAC
- Mounting Type
- Wall
- Regulatory Approvals
- • EN 60598-1NEWLINE• EN 60598-2-22NEWLINE• EN 55015NEWLINE• EN 61547NEWLINE• EN 61000-3-2NEWLINE• EN 61000-3-3
- Maximum Operating Ambient Temperature
- 40 °C
- Overall Width : 302 mm
- Overall Height : 210 mm
- Power Supply : 220-240 VAC
- Pictograph : No
- Minimum Operating Ambient Temperature : 5 °C
- Power Consumption : 11.8 VAC|11.8 VAC
- Mounting Type : Wall
- Regulatory Approvals : • EN 60598-1NEWLINE• EN 60598-2-22NEWLINE• EN 55015NEWLINE• EN 61547NEWLINE• EN 61000-3-2NEWLINE• EN 61000-3-3
- Maximum Operating Ambient Temperature : 40 °C