/content/hbtbt/dk/en/search-results.html

    Monitor Modules

    Addressable Monitor Module

    The Gamewell-FCI Velocity® Addressable Monitor Module provides an address for any device or group of devices connected to this circuit on the signaling line circuit (SLC) of the Gamewell-FCI addressable series fire alarm control panel.

    Overview

    The Gamewell-FCI Velocity® Series, addressable monitor module is a single Style B, Class B initiating device circuit (IDC) with a 47KW end-of-line resistor. The addressable monitor module provides a single Style B, Class B initiating device circuit (IDC) with a 47kΩ end-of-line resistor. The addressable monitor module is compatible with the E3 Series, S3 Series, and 7100 Series Fire Alarm Control Panels. This module provides an address for any device or group of devices connected to this circuit on the signaling line circuit (SLC) of the Gamewell-FCI addressable series fire alarm control panel. Any initiating device with normally open (N.O.) dry contacts may be made addressable when connected to the addressable monitor module . The Velocity® Seriems use a communication protocol that substantially increases the speed of communication between the sensors and certain Gamewell-FCI analog addressable fire alarm controls. These devices operate in a grouped fashion. If one of the devices in the group has a status change, the panel’s microprocessor stops the group poll and concentrates on the single device. The net effect is response speed up to five times greater than earlier designs.

    The addressable monitor module can be programmed to provide a wide variety of input functions to the Gamewell-FCI addressable series fire alarm control panels. It can be identified as a manual station, heat detector, plenum detector, water flow switch, tamper switch, N.O. contact, smoke detector, projected beam smoke detector, sub loop, remote zone, etc. It can also serve as a remote system silence, system reset, system acknowledge or drill switch. It is even possible to customize its device type to meet specific job requirements. The initiating device circuit of the AMM-2F can support a maximum line resistance of up to 40 ohms allowing the use of linear heat detection devices. The compact size facilitates the installation of the module inside manual stations, or mounting boxes of various types of alarm initiating devices.

    Specifications

    Others

    • Alarm Current
      • 0.00060 ampere
    • Maximum Operating Humidity
      • 0.93
    • End of Line Resistance
      • 47 kO
    • Maximum Operating Voltage
      • 15 - 32 DC volt
      • 15 VDC
    • Normal Input Current
      • 350µA (Direct Poll)
      • 375 µA maximum (Group Poll)
      • 600µA Max (Communicating IDC Shorted)
    • Supported Wiring Configuration
      • Class B
    • Maximum IDC Wiring Resistance
      • 1 500 Ohms
    • Mounting Type
      • Wall-Mount
    • Approved Location
      • 7300-1703:0102
      • FM Approved 3023594
      • ISO 90001 Certified
      • MEA Approved 227-03-E VOL IV
      • UL Listed S1949
    • For Use With
      • Fire Alarm

    Others

    • Alarm Current
      • 0.00060 ampere
    • Maximum Operating Humidity
      • 0.93
    • End of Line Resistance
      • 47 kO
    • Maximum Operating Voltage
      • 15 - 32 DC volt
      • 15 VDC
    • Normal Input Current
      • 350µA (Direct Poll)
      • 375 µA maximum (Group Poll)
      • 600µA Max (Communicating IDC Shorted)
    • Supported Wiring Configuration
      • Class B
    • Maximum IDC Wiring Resistance
      • 1 500 Ohms
    • Mounting Type
      • Wall-Mount
    • Approved Location
      • 7300-1703:0102
      • FM Approved 3023594
      • ISO 90001 Certified
      • MEA Approved 227-03-E VOL IV
      • UL Listed S1949
    • For Use With
      • Fire Alarm
    • Alarm Current : 0.00060 ampere
    • Maximum Operating Humidity : 0.93
    • End of Line Resistance : 47 kO
    • Maximum Operating Voltage : 15 - 32 DC volt|15 VDC
    • Normal Input Current : 350µA (Direct Poll)|375 µA maximum (Group Poll)|600µA Max (Communicating IDC Shorted)
    • Supported Wiring Configuration : Class B
    • Maximum IDC Wiring Resistance : 1 500 Ohms
    • Mounting Type : Wall-Mount
    • Approved Location : 7300-1703:0102|FM Approved 3023594|ISO 90001 Certified|MEA Approved 227-03-E VOL IV|UL Listed S1949
    • For Use With : Fire Alarm
    Others
    Name
    Description
    File Size
    Date
    Size
    E3 Series A and E Specification - Stand Alone (DOCX)
    application/vnd.openxmlformats-officedocument.wordprocessingml.document 86.29 KB
    8/1/2023
    86.29 KB
    E3 Series A and E Specification - Voice (DOCX)
    application/vnd.openxmlformats-officedocument.wordprocessingml.document 78.49 KB
    6/16/2023
    78.49 KB
    AMM-2F Monitor Module Manual
    application/pdf 180.68 KB
    5/8/2023
    180.68 KB
    E3 Series A and E Specification - Stand Alone (PDF)
    application/pdf 353.47 KB
    8/1/2023
    353.47 KB
    Supplement to Compatibility Addendum-Installation Manual
    application/pdf 86.59 KB
    8/8/2023
    86.59 KB
    E3 Series A and E Specification - Network (DOCX)
    application/vnd.openxmlformats-officedocument.wordprocessingml.document 84.55 KB
    8/1/2023
    84.55 KB
    E3 Series A and E Specification - Voice (PDF)
    application/pdf 421.32 KB
    8/1/2023
    421.32 KB
    E3 Series A and E Specification - Network (PDF)
    application/pdf 356.91 KB
    8/1/2023
    356.91 KB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    Isolator Load Rating Table Brochure
    application/pdf 38.09 KB
    8/9/2023
    38.09 KB
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    AMM-2 Monitor Module Data Sheet
    application/pdf 33.74 KB
    5/14/2023
    33.74 KB
    AMM-2F Addressable Monitor Module Data Sheet
    application/pdf 134 KB
    5/14/2023
    134 KB
    Catalog
    Name
    Description
    File Size
    Date
    Size
    Engineering and Applications Catalog
    application/pdf 131.74 KB
    5/10/2023
    131.74 KB
    Name
    Description
    File Size
    Date
    Size
    Isolator Load Rating Table Brochure
    application/pdf 38.09 KB
    8/9/2023
    38.09 KB
    AMM-2 Monitor Module Data Sheet
    application/pdf 33.74 KB
    5/14/2023
    33.74 KB
    E3 Series A and E Specification - Stand Alone (DOCX)
    application/vnd.openxmlformats-officedocument.wordprocessingml.document 86.29 KB
    8/1/2023
    86.29 KB
    E3 Series A and E Specification - Voice (DOCX)
    application/vnd.openxmlformats-officedocument.wordprocessingml.document 78.49 KB
    6/16/2023
    78.49 KB
    Engineering and Applications Catalog
    application/pdf 131.74 KB
    5/10/2023
    131.74 KB
    AMM-2F Monitor Module Manual
    application/pdf 180.68 KB
    5/8/2023
    180.68 KB
    E3 Series A and E Specification - Stand Alone (PDF)
    application/pdf 353.47 KB
    8/1/2023
    353.47 KB
    Supplement to Compatibility Addendum-Installation Manual
    application/pdf 86.59 KB
    8/8/2023
    86.59 KB
    E3 Series A and E Specification - Network (DOCX)
    application/vnd.openxmlformats-officedocument.wordprocessingml.document 84.55 KB
    8/1/2023
    84.55 KB
    E3 Series A and E Specification - Voice (PDF)
    application/pdf 421.32 KB
    8/1/2023
    421.32 KB
    E3 Series A and E Specification - Network (PDF)
    application/pdf 356.91 KB
    8/1/2023
    356.91 KB
    AMM-2F Addressable Monitor Module Data Sheet
    application/pdf 134 KB
    5/14/2023
    134 KB
    Name
    Description
    File Size
    Date
    Size
    E3 Series A and E Specification - Stand Alone (DOCX)
    86.29 KB
    8/1/2023
    E3 Series A and E Specification - Voice (DOCX)
    78.49 KB
    6/16/2023
    AMM-2F Monitor Module Manual
    180.68 KB
    5/8/2023
    E3 Series A and E Specification - Stand Alone (PDF)
    353.47 KB
    8/1/2023
    Supplement to Compatibility Addendum-Installation Manual
    86.59 KB
    8/8/2023
    E3 Series A and E Specification - Network (DOCX)
    84.55 KB
    8/1/2023
    E3 Series A and E Specification - Voice (PDF)
    421.32 KB
    8/1/2023
    E3 Series A and E Specification - Network (PDF)
    356.91 KB
    8/1/2023
    Isolator Load Rating Table Brochure
    38.09 KB
    8/9/2023
    AMM-2 Monitor Module Data Sheet
    33.74 KB
    5/14/2023
    AMM-2F Addressable Monitor Module Data Sheet
    134 KB
    5/14/2023
    Engineering and Applications Catalog
    131.74 KB
    5/10/2023
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime