/content/hbtbt/dk/en/search-results.html

    Relay Modules

    WAM-RC SWIFT® Wireless Relay Module

    WAM-RC SWIFT® wireless modules are intelligent (addressable) modules that provide secure, reliable communication to the fire alarm control panel (FACP) across a Class A mesh network. 

    Overview

    WAM-RC SWIFT® wireless modules are intelligent (addressable) modules that provide secure, reliable communication to the fire alarm control panel (FACP) across a Class A mesh network. WAM-RC Wireless modules create an opportunity for applications where it is costly (concrete walls/ceilings, buried wires), obtrusive (surface-mount conduit), or possibly dangerous (asbestos) to use traditional wired devices. In addition, both wired and wireless devices can be present on the same FACP providing an integrated wired-wireless solution for increased installation potential.

    WAM-RC SWIFT wireless relay modules allow the control panel to switch contacts by code command, activating functions such as a remote power supply (in conjunction with a monitor module), elevator recall, door holders, and fan shutdown of wired devices or SWIFT devices within the same mesh network. The relay contains an isolated set of Form C contacts, which operate as an SPDT switch. Circuit connections to the relay are not supervised by the module. The module also includes a panel-controlled LED indicator.

    The devices communicate across the mesh network through a gateway to the FACP. The FACP views the SWIFT wireless device and another addressable device on the system providing similar detection functions and outputs as a wired counterpart. In addition, both wired and wireless devices can be present on the same FACP to meet the needs of a given application. A SWIFT wireless system can use any combination of modules, smoke, or heat detectors.

    The mesh network within the SWIFT system creates a child-parent relationship between the devices so that each device has two parents, providing a second path for communications on every device. If one device can no longer operate for any reason, the rest of the devices can still communicate with each other, directly or through one or more intermediate devices. The SWIFT system also engages frequency hopping to prevent system interference, whether intentional or accidental. 

    Features & Benefits:
    • Wireless installation
    • Addressable code wheels
    • Commercial applications
    • Bi-directional communications
    Certifications:
    • UL Listed: S1949
    • CSFM: 7300-1703:0185
    • FM Approved
    • FDFCC ID: AUBWFSRM
    Specifications

    Others

    • Maximum Operating Humidity
      • 93 Percentage
    • Relay Voltage
      • 30 DC volt
    • Relay Current
      • 3 ampere
    • For Use With
      • 7075 Series Control Panel
      • E3 Series Control Panel
      • S3 Series Control Panel
    • Approved Location
      • CSFM 7300-17030185
      • FDFCC ID AUBWFSRM
      • UL Listed S1949

    Others

    • Maximum Operating Humidity
      • 93 Percentage
    • Relay Voltage
      • 30 DC volt
    • Relay Current
      • 3 ampere
    • For Use With
      • 7075 Series Control Panel
      • E3 Series Control Panel
      • S3 Series Control Panel
    • Approved Location
      • CSFM 7300-17030185
      • FDFCC ID AUBWFSRM
      • UL Listed S1949
    • Maximum Operating Humidity : 93 Percentage
    • Relay Voltage : 30 DC volt
    • Relay Current : 3 ampere
    • For Use With : 7075 Series Control Panel|E3 Series Control Panel|S3 Series Control Panel
    • Approved Location : CSFM 7300-17030185|FDFCC ID AUBWFSRM|UL Listed S1949
    Others
    Name
    Description
    File Size
    Date
    Size
    SWIFT Frequently Asked Questions
    application/pdf 157.58 KB
    5/17/2023
    157.58 KB
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    WPS-DL SWIFT Wireless Pullstation Data Sheet
    application/pdf 186.4 KB
    5/14/2023
    186.4 KB
    SWIFT Intelligent Wireless Module Data Sheet
    application/pdf 236.02 KB
    5/14/2023
    236.02 KB
    SWIFT Intelligent Wireless Detectors Data Sheet
    application/pdf 84.92 KB
    5/14/2023
    84.92 KB
    SWIFT Intelligent Wireless Gateway Data Sheet
    application/pdf 115.43 KB
    5/14/2023
    115.43 KB
    Name
    Description
    File Size
    Date
    Size
    SWIFT Frequently Asked Questions
    application/pdf 157.58 KB
    5/17/2023
    157.58 KB
    WPS-DL SWIFT Wireless Pullstation Data Sheet
    application/pdf 186.4 KB
    5/14/2023
    186.4 KB
    SWIFT Intelligent Wireless Module Data Sheet
    application/pdf 236.02 KB
    5/14/2023
    236.02 KB
    SWIFT Intelligent Wireless Detectors Data Sheet
    application/pdf 84.92 KB
    5/14/2023
    84.92 KB
    SWIFT Intelligent Wireless Gateway Data Sheet
    application/pdf 115.43 KB
    5/14/2023
    115.43 KB
    Name
    Description
    File Size
    Date
    Size
    SWIFT Frequently Asked Questions
    157.58 KB
    5/17/2023
    WPS-DL SWIFT Wireless Pullstation Data Sheet
    186.4 KB
    5/14/2023
    SWIFT Intelligent Wireless Module Data Sheet
    236.02 KB
    5/14/2023
    SWIFT Intelligent Wireless Detectors Data Sheet
    84.92 KB
    5/14/2023
    SWIFT Intelligent Wireless Gateway Data Sheet
    115.43 KB
    5/14/2023
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime