/content/hbtbt/dk/en/search-results.html

    Manual Call Points/Pull Stations

    XLS-MPS-SA Single-Stage Manual Pull Station

    XLS-MPS-SA single-stage manual pull stations are made of high quality, die-cast metal and include screw terminal connections, a hex key for reset, and an integrated break glass rod.

    Overview

    XLS-MPS-SA single-stage manual pull stations are made of high quality, die-cast metal and include screw terminal connections, a hex key for reset, and an integrated break glass rod. The alarm contact for these manual stations are rated for 1A at 24VDC. The contacts are gold-plated to avoid risk of corrosion.

    Features & Benefits:
    • Highly visible red enamel finish
    • English and French lettering
    • Single-action pull lever design
    • Optional dual-action lever kit
    • Integrated break glass rod
    • Optional ancillary contact for local magnetic lock release
    • Surface- or semi-flush mounting
    • All conventional models mount on a standard single-gang electrical box or a surface metal back-box
    Certifications:
    • ULC Listed: S7568 
    Specifications

    Others

    • Operating Voltage
      • 24 voltage direct current
    • Contact Ratings
      • 550 µA
    • Maximum Operating Ambient Temperature
      • 120 degree Fahrenheit
      • 49 degree Celsius
    • Auxiliary Contact Circuit Ratings
      • 3 (Inductive) ampere
      • 6 (Inductive) ampere
    • Minimum Operating Ambient Temperature
      • 0 degree Celsius
      • 32 degree Fahrenheit
    • Includes
      • Integrated Break-Glass Rod
      • Screw Terminal Connections
    • Material
      • Die Cast Metal
    • Housing Color
      • Red
    • Maximum Operating Humidity
      • <93 (Non-Condensing) Percentage
    • Compatible Environments
      • Indoor

    Others

    • Operating Voltage
      • 24 voltage direct current
    • Contact Ratings
      • 550 µA
    • Maximum Operating Ambient Temperature
      • 120 degree Fahrenheit
      • 49 degree Celsius
    • Auxiliary Contact Circuit Ratings
      • 3 (Inductive) ampere
      • 6 (Inductive) ampere
    • Minimum Operating Ambient Temperature
      • 0 degree Celsius
      • 32 degree Fahrenheit
    • Includes
      • Integrated Break-Glass Rod
      • Screw Terminal Connections
    • Material
      • Die Cast Metal
    • Housing Color
      • Red
    • Maximum Operating Humidity
      • <93 (Non-Condensing) Percentage
    • Compatible Environments
      • Indoor
    • Operating Voltage : 24 voltage direct current
    • Contact Ratings : 550 µA
    • Maximum Operating Ambient Temperature : 120 degree Fahrenheit|49 degree Celsius
    • Auxiliary Contact Circuit Ratings : 3 (Inductive) ampere|6 (Inductive) ampere
    • Minimum Operating Ambient Temperature : 0 degree Celsius|32 degree Fahrenheit
    • Includes : Integrated Break-Glass Rod|Screw Terminal Connections
    • Material : Die Cast Metal
    • Housing Color : Red
    • Maximum Operating Humidity : <93 (Non-Condensing) Percentage
    • Compatible Environments : Indoor
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime