/content/hbtbt/dk/en/search-results.html

    Combination Strobes

    System Sounder

    The sounders shall be capable of providing 3 different sound signals, which are selected/configured via the main control panel. Configuration of sounder patterns will not be carried out locally at individual sounders

    Overview

    The sounders shall be capable of providing 3 different sound signals, which are selected/configured via the main control panel. Configuration of sounder patterns will not be carried out locally at individual sounders. In order to meet with the requirements of BS5839 Part 1, the frequency of sound signals emitted will be as follows: • 800Hz Low tone • 970Hz High tone Each sounder shall include its own microprocessor to handle loop communications and monitoring.

    Features & Benefits:
    • 127 per loop
    • Red & White options
    • 103 dbA @ 1 metre
    • 3 Sound signals
    • 2 integral Line Isolators
    Certifications:
    • EN54 Part 3 & Part 17
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime