/content/hbtbt/dk/en/search-results.html

    Horns & Sounders

    S Cube Alarm Sounder

    The S-cubed range of alarm sounders incorporate sound, speech and strobe effects all in one range of alarm devices. The range offers all variants in the choice of 2 colors red or white.

    Overview

    The S-cubed range of alarm sounders incorporate sound, speech and strobe effects all in one range of alarm devices. The range offers all variants in the choice of 2 colors red or white with either a shallow base version sealed to IP31 or a deep base version sealed to IP65. All the low profile sounders have the option of an integral strobe which is completely loop powered.

    As an aid to commissioning there is the option to use the HandiLink IR remote control to select sounder tones and adjust the volume remotely. This means physical access is not required to make this adjustment. This facility is only active when the sounders are turned on from the fire alarm panel.

    Features & Benefits:
    • Very low power consumption means more sounders and strobes per circuit
    • The strobe option is equivalent to a standard 3w xenon strobe and uses 1/20th of the power
    • 32 sounder tones are available
    • Voice enhanced sounders are available in the range
    Specifications

    Others

    • Current Rating
      • 8.7 (12 V) milliampere
    • Maximum Operating Voltage
      • 28.8 volt
    • Minimum Operating Voltage
      • 10.8 volt
    • Sound Patterns
      • 1 Second Rising
      • Alternating Tone
      • Continuous
      • Emergency Evacuation
      • Fast Sweep
      • Fast Whoop
      • Intermittent Tone
      • LF Buzz
      • Medium Sweep
      • Siren
      • Slow Sweep
      • Slow Whoop
      • US Temporal Tone LF
    • Settings
      • Low
    • Sound Level
      • 104.7 (Continuous) dB

    Others

    • Current Rating
      • 8.7 (12 V) milliampere
    • Maximum Operating Voltage
      • 28.8 volt
    • Minimum Operating Voltage
      • 10.8 volt
    • Sound Patterns
      • 1 Second Rising
      • Alternating Tone
      • Continuous
      • Emergency Evacuation
      • Fast Sweep
      • Fast Whoop
      • Intermittent Tone
      • LF Buzz
      • Medium Sweep
      • Siren
      • Slow Sweep
      • Slow Whoop
      • US Temporal Tone LF
    • Settings
      • Low
    • Sound Level
      • 104.7 (Continuous) dB
    • Current Rating : 8.7 (12 V) milliampere
    • Maximum Operating Voltage : 28.8 volt
    • Minimum Operating Voltage : 10.8 volt
    • Sound Patterns : 1 Second Rising|Alternating Tone|Continuous|Emergency Evacuation|Fast Sweep|Fast Whoop|Intermittent Tone|LF Buzz|Medium Sweep|Siren|Slow Sweep|Slow Whoop|US Temporal Tone LF
    • Settings : Low
    • Sound Level : 104.7 (Continuous) dB
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime