Lighting Lenses & Films
Wireless external siren
The SEF8M external siren provides the solution for Wireless external siren. The strobe light activates as soon as the siren is triggered, helping to identify the property and speed up response time.
The SEF8M is our solution if external audible alarming is needed on a wireless system. The SEF8M offers reduced operating costs due to its 4 year battery life and its integrated spirit level and low battery indication make installation and maintenance of the SEF8M is easy. The SEF8M has three different lens colour options and a dummy version with or without LED is also available.
Features & Benefits:- Easy installation
- Reduced operating costs
- Supervised 2-way communication
- Dummy version with LEDs
- PD6662
- EN50131-5-3 & EN
- 50131-4 Security
- Grade 2