Speakers
White Ceiling Speaker
White Ceiling Speaker is a cost-effective ceiling loudspeaker which has an excellent audio performance and aesthetic appealing enclosure. Its low-profile appearance and compact structure makes it blend easily into various indoor applications.
White Ceiling Speaker is a cost-effective ceiling loudspeaker which has an excellent audio performance and aesthetic appealing enclosure. Its low-profile appearance and compact structure makes it blend easily into various indoor applications.
Features & Benefits:- Low-profile appearance
- Simple power setting
- CE
- RoHS
Others
- Minimum Transmission Frequency
- 100 Hz
- Overall Height
- 68 mm
- Horizontal Dispersion Angle
- 112 Degree
- Maximum Transmission Frequency
- 10 KHz
- Impedance Rating
- 1.7; 3.3; 6.7 Kohms
- Speaker Diameter
- 198 mm
- For Use With
- LM2-MMB
- Sound Level
- 100; 92 dB
- Compatible Environments
- Indoor
- Transformer Power Taps
- 6; 3; 1.5 W
- Regulatory Approvals
- CE; RoHS
- Speaker Material
- Metal
- Application
- Ceiling
- Maximum Power Rating
- 9 W
- Input Voltage Rating
- 100/70 V
- 100/70 V
Others
- Minimum Transmission Frequency
- 100 Hz
- Overall Height
- 68 mm
- Horizontal Dispersion Angle
- 112 Degree
- Maximum Transmission Frequency
- 10 KHz
- Impedance Rating
- 1.7; 3.3; 6.7 Kohms
- Speaker Diameter
- 198 mm
- For Use With
- LM2-MMB
- Sound Level
- 100; 92 dB
- Compatible Environments
- Indoor
- Transformer Power Taps
- 6; 3; 1.5 W
- Regulatory Approvals
- CE; RoHS
- Speaker Material
- Metal
- Application
- Ceiling
- Maximum Power Rating
- 9 W
- Input Voltage Rating
- 100/70 V
- 100/70 V
- Minimum Transmission Frequency : 100 Hz
- Overall Height : 68 mm
- Horizontal Dispersion Angle : 112 Degree
- Maximum Transmission Frequency : 10 KHz
- Impedance Rating : 1.7; 3.3; 6.7 Kohms
- Speaker Diameter : 198 mm
- For Use With : LM2-MMB
- Sound Level : 100; 92 dB
- Compatible Environments : Indoor
- Transformer Power Taps : 6; 3; 1.5 W
- Regulatory Approvals : CE; RoHS
- Speaker Material : Metal
- Application : Ceiling
- Maximum Power Rating : 9 W
- Input Voltage Rating : 100/70 V|100/70 V