Strobes & Signal Lights
SpectrAlert® Advance SCWH Ceiling Mount Strobe
SpectrAlert® Advance SCWH ceiling mount strobes are ideal for warning hearing-impaired individuals during an emergency event. This is a white strobe with selectable strobe settings of 135, 150, 177, and 185 candela.
SpectrAlert® Advance SCWH ceiling mount strobes are ideal for warning hearing-impaired individuals during an emergency event. This is a white strobe with selectable strobe settings of 135, 150, 177, and 185 candela. All devices feature a plug-in design with minimal intrusion into the back box, making installations fast and foolproof while virtually eliminating costly and time-consuming ground faults.
Features & Benefits:- Plug-in design with minimal intrusion into the back box
- Tamper-resistant construction
- Automatic selection of 12 or 24V operation at 15 and 15/75 candela
- Field-selectable candela settings
- Universal mounting plate for wall units
- Mounting plate shorting spring checks wiring continuity before device installation
- Electrically compatible with legacy SpectrAlert devices
- UL Listed: S4011
- FM approved
- MEA: 452-05-E
- CSFM: 7125-1653:0186
Others
- Minimum Operating Voltage
- 16 (Nominal) volt
- 8 (Nominal) volt
- Maximum Operating Voltage
- 17.5 (Nominal) volt
- 33 (Nominal) volt
- Light Output Rating
- 135
- 150
- 177
- 185 cd
- Current Rating
- 228 (135 cd) milliampere
- 246 (150 cd) milliampere
- 281 (177 cd) milliampere
- 286 (185 cd) milliampere
- Compatible Environments
- Indoor
- Maximum Operating Humidity
- 93 Percentage
- Minimum Operating Humidity
- 10 Percentage
- Material
- Plastic
Others
- Minimum Operating Voltage
- 16 (Nominal) volt
- 8 (Nominal) volt
- Maximum Operating Voltage
- 17.5 (Nominal) volt
- 33 (Nominal) volt
- Light Output Rating
- 135
- 150
- 177
- 185 cd
- Current Rating
- 228 (135 cd) milliampere
- 246 (150 cd) milliampere
- 281 (177 cd) milliampere
- 286 (185 cd) milliampere
- Compatible Environments
- Indoor
- Maximum Operating Humidity
- 93 Percentage
- Minimum Operating Humidity
- 10 Percentage
- Material
- Plastic
- Minimum Operating Voltage : 16 (Nominal) volt|8 (Nominal) volt
- Maximum Operating Voltage : 17.5 (Nominal) volt|33 (Nominal) volt
- Light Output Rating : 135|150|177|185 cd
- Current Rating : 228 (135 cd) milliampere|246 (150 cd) milliampere|281 (177 cd) milliampere|286 (185 cd) milliampere
- Compatible Environments : Indoor
- Maximum Operating Humidity : 93 Percentage
- Minimum Operating Humidity : 10 Percentage
- Material : Plastic