Strobes & Signal Lights
System Sensor Strobe
Honeywell's System Sensor Strobes offers the most flexible and easy-to-use line of strobes in the industry and are designed for warning individuals in cases of fire emergencies.
The System Sensor Strobes offers the most flexible and easy-to-use line of strobes in the industry for alarming individuals during fire emergencies. With white and red housing, universal fire symbol and a ceiling mount accessory available these devices can meet virtually any application. They also mount to a wide variety of back box sizes to offer the most flexibility in installation. This line of Strobe devices features a wide variety of features that simplifies installations. The mounting plate allows the devices to be compatible with a wide range of back box sizes.
Features & Benefits:- Mounting plate included for compatibility with a wide range of back box sizes
- Built in synchronization feature keeps strobes in sync for up to 30 minutes
- Round trim ring available for ceiling mount applications
- Universal Fire symbol is language independent
- UL 1638 Listed
Others
- Maximum Operating Voltage
- 17.5/33
- Minimum Operating Voltage
- 16 voltage direct current
- 8 voltage direct current
- Conventional or Addressable
- Conventional
- Minimum Operating Humidity
- 10 Percentage
- Maximum Operating Humidity
- 93 Percentage
Others
- Maximum Operating Voltage
- 17.5/33
- Minimum Operating Voltage
- 16 voltage direct current
- 8 voltage direct current
- Conventional or Addressable
- Conventional
- Minimum Operating Humidity
- 10 Percentage
- Maximum Operating Humidity
- 93 Percentage
- Maximum Operating Voltage : 17.5/33
- Minimum Operating Voltage : 16 voltage direct current|8 voltage direct current
- Conventional or Addressable : Conventional
- Minimum Operating Humidity : 10 Percentage
- Maximum Operating Humidity : 93 Percentage