/content/hbtbt/dk/en/search-results.html

    Audio System Controllers

    EVAC Lite Voice Alarm Controller

    EVAC Voice Alarm Controller provides high performance plug and play solution with its modern innovative design and extensive installation friendly features for public address & voice evacuation applications in small to mid-size applications

    Overview

    EVAC Voice Alarm Controller provides high performance plug and play solution with its modern innovative design and extensive installation friendly features for public address & voice evacuation applications in small to mid-size applications like offices, commercial buildings, retail outlets, food malls, etc. Simple integration with fire alarm panels to activate EVAC/ALERT pre-recorded messages and supports timing broadcast, manual broadcast, external timing activation broadcast and alarm activation broadcast.

    Features & Benefits:
    • Provides up to 4 sets of scheduling options
    • Built-in MP3, USB and FM/AM functions
    • Adopts LCD screen for easy operation
    • Built-in loudspeaker for performing broadcast monitoring, with special monitoring volume control
    Specifications

    Others

    • Power Consumption
      • 20 watt
    • Overall Width
      • 540 millimetre
    • Overall Height
      • 577 millimetre
    • Operating Voltage
      • 220 voltage alternating current
    • Maximum Output Current
      • 5 ampere
    • Conventional or Addressable
      • Addressable
    • Input type
      • 1 Line; 1 Microphone; 1 Alarm Activation; 1 Timing Activation
    • Number of Outputs
      • 1
    • Line Input Impedance
      • 10K OHM
    • Number of Inputs
      • 4
    • Notification Appliance Circuit Output
      • 5 AMP
    • Output Type
      • Alarm Activation
    • For Use With
      • Voice Evacuation

    Others

    • Power Consumption
      • 20 watt
    • Overall Width
      • 540 millimetre
    • Overall Height
      • 577 millimetre
    • Operating Voltage
      • 220 voltage alternating current
    • Maximum Output Current
      • 5 ampere
    • Conventional or Addressable
      • Addressable
    • Input type
      • 1 Line; 1 Microphone; 1 Alarm Activation; 1 Timing Activation
    • Number of Outputs
      • 1
    • Line Input Impedance
      • 10K OHM
    • Number of Inputs
      • 4
    • Notification Appliance Circuit Output
      • 5 AMP
    • Output Type
      • Alarm Activation
    • For Use With
      • Voice Evacuation
    • Power Consumption : 20 watt
    • Overall Width : 540 millimetre
    • Overall Height : 577 millimetre
    • Operating Voltage : 220 voltage alternating current
    • Maximum Output Current : 5 ampere
    • Conventional or Addressable : Addressable
    • Input type : 1 Line; 1 Microphone; 1 Alarm Activation; 1 Timing Activation
    • Number of Outputs : 1
    • Line Input Impedance : 10K OHM
    • Number of Inputs : 4
    • Notification Appliance Circuit Output : 5 AMP
    • Output Type : Alarm Activation
    • For Use With : Voice Evacuation
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime