Housings & Hardware
Wide Fitting Mifare
The Fitting Mifare is an automatic access control for touchless write enabled transponders integrated in a door fitting. It uses the virtual network where data transfers via transponder.
The Fitting Mifare is an automatic access control for touchless write enabled transponders integrated in a door fitting. It uses the virtual network where data transfers via transponder. This wireless access control component enables an uncomplicated mounting and refitting of existing doors by replacing the door fitting.
Features & Benefits:- Electronic fitting with electronic handle control system for latch blocking
- Mifare DESFire EV1 Proximity R/W - LEGIC Proximity R/W Identification technology
- Outside handle is released (freewheeling) and engaged with authorized transponder
- Inside handle always enabled (anti panic function)
- With mechanical half cylinder for mechanical emergency opening which is logged electronically
- "Stand alone" installation, i. e. no wiring in door and/or frame required