Accessories
VESDA Pipe Clip
VESDA Pipe Clip used to single point fix in Pipe Fittings.
VESDA Pipe and Fittings are part of an integrated system manufactured from specialty plastics designed for use with most aspirating smoke detection systems, the VESDA system in particular. VESDA Pipe Clip used to single point fix in Pipe Fittings. An integrated CPVC Pipe & Fittings package designed for use with VESDA Aspirating Smoke Detection Systems.
Features & Benefits:- An integrated CPVC Pipe & Fittings package designed for use with VESDA Aspirating Smoke Detection Systems
- Simplifies the selection of Pipe & Fittings to ensure the correct product is installed
- Simplifies specifiers’ and installers’ task and saves time and money
Others
- Material
- Thermoplastic
Others
- Material
- Thermoplastic
- Material : Thermoplastic