/content/hbtbt/dk/en/search-results.html

    Air Quality Sensors

    ECO Gas Detector with Ammonia Sensor Cartridge

    ECO detector complete with a single gas sensor cartridge. Substitute AA with sensor gas code VESDA and ICAM ECO gas detectors continue to offer a unique and powerful gas detection.

    Overview

    ECO detector complete with a single gas sensor cartridge. Substitute AA with sensor gas code VESDA and ICAM ECO gas detectors continue to offer a unique and powerful gas detection solution serving a wide range of markets and applications. In order to maintain best in class product performance and efficient technical support it sometimes becomes necessary to discontinue particular products. The VESDA ECO gas detectors come complete with the main housing, sensor cartridge, data storage card and USB interface cable. Two variants are available based on detector outputs.

    Features & Benefits:
    • Cost effectively installs on existing VESDA ASD pipe network
    • Centralized monitoring for realtime awareness
    • Each VESDA ECO detector is pre-configured with one or two sensors
    • Simple expansion to monitor multiple gases
    • Integrates with PLCs/HVAC/BMS/ FACP
    Certifications:
    • CE
    Specifications

    Others

    • Minimum Input Power
      • 18 voltage direct current
    • Alarm Relay Output
      • 1 A @ 30 voltage direct current
    • Maximum Input Power
      • 30 voltage direct current
    • Maximum Storage Temperature
      • 122 degree Fahrenheit
    • Maximum Standby Current
      • 60 mA @ 24 voltage direct current
    • Maximum Operating Ambient Temperature
      • 122 degree Fahrenheit
      • 50 degree Celsius
    • Detection Area
      • Specific Point
      • Total Area
      • Zone
    • Power Source
      • Power Supply
    • Digital Outputs
      • Modbus RTU

    Others

    • Minimum Input Power
      • 18 voltage direct current
    • Alarm Relay Output
      • 1 A @ 30 voltage direct current
    • Maximum Input Power
      • 30 voltage direct current
    • Maximum Storage Temperature
      • 122 degree Fahrenheit
    • Maximum Standby Current
      • 60 mA @ 24 voltage direct current
    • Maximum Operating Ambient Temperature
      • 122 degree Fahrenheit
      • 50 degree Celsius
    • Detection Area
      • Specific Point
      • Total Area
      • Zone
    • Power Source
      • Power Supply
    • Digital Outputs
      • Modbus RTU
    • Minimum Input Power : 18 voltage direct current
    • Alarm Relay Output : 1 A @ 30 voltage direct current
    • Maximum Input Power : 30 voltage direct current
    • Maximum Storage Temperature : 122 degree Fahrenheit
    • Maximum Standby Current : 60 mA @ 24 voltage direct current
    • Maximum Operating Ambient Temperature : 122 degree Fahrenheit|50 degree Celsius
    • Detection Area : Specific Point|Total Area|Zone
    • Power Source : Power Supply
    • Digital Outputs : Modbus RTU
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime