Detector Test Equipment
Test head for heat detector together with battery & charger
Test head for heat detector together with battery & charger
Device for testing mounted fixed temperature, rate-of-rise and combination detectors when already installed. Response level of up to 90°C. Power supply of test head occurs via NiMH battery in the adapter between test head and telescopic rod. Can be used for detector Series 9x00 and IQ8Quad. The battery is recharged either with the charger or via mains supply (115V AC/230V AC) or via 12V DC cigarette lighters in vehicles.
Features & Benefits:- Mains cable is not required for testing
- Power supply with rechargeable NiMH battery in the adapter of the telescopic rod
- Time based termination of testing after 120 seconds in order to prevent any heat-related damages of the detectors
- Detector head is switched off after not being used for 5 minutes
- Adjustable inclination angle of detector head for an optimal orientation towards the object which has to be tested
- Testing height up to 6 meters with telescopic rod and up to 9 meters with its extension device
- Excess-current protection for the battery
- Display of operating status of the detector head with Duo-LED (red/green)
- Battery can be charged via mains supply or via cigarette lighter in vehicles
Others
- Maximum Operating Humidity
- <85 Percentage
- Minimum Operating Ambient Temperature
- 5 degree Celsius
- Includes
- 060426 Telescopic Extension
- 060427 Plastic Telescopic Rod
- 060431 Spare Battery Baton
Others
- Maximum Operating Humidity
- <85 Percentage
- Minimum Operating Ambient Temperature
- 5 degree Celsius
- Includes
- 060426 Telescopic Extension
- 060427 Plastic Telescopic Rod
- 060431 Spare Battery Baton
- Maximum Operating Humidity : <85 Percentage
- Minimum Operating Ambient Temperature : 5 degree Celsius
- Includes : 060426 Telescopic Extension|060427 Plastic Telescopic Rod|060431 Spare Battery Baton