/content/hbtbt/dk/en/search-results.html

    Heat Detectors

    E-Type 150°C Thermal Probe

    Notifier E-Type Stainless Steel Thermal Probes at 150°C are designed for use in applications such as kitchens, commercial laundries, plant/motor rooms, oil & gas production facilities, mining equipment and vehicles.

    Overview

    Notifier E-Type Stainless Steel Thermal Probes are designed for use in applications such as kitchens, commercial laundries, plant/motor rooms, oil & gas production facilities, mining equipment and vehicles, chemical processing plants, marine, rail transport and power generation. The sensor is a fixed temperature, heat sensitive device consisting of a pair of normally open contacts mounted in a stainless steel probe. A rise in temperature will cause the contacts to close at the set point temperature, the procedure reverses and the contacts re-open below the set point temperature.

    Features & Benefits:
    • Seamless one piece construction
    • High corrosion and impact resistance
    • Gold/Silver plated contacts for reliable operation
    • Factory calibrated to pre-set temperature
    • Sealed against severe environment conditions
    Certifications:
    • CSIRO ActivFire listed to AS1603.1 - 1990 Incl
    Specifications

    Others

    • Fixed Temperature Setpoint
      • 150 degree Celsius
    • Minimum Operating Ambient Temperature
      • -40 degree Celsius
    • Maximum Input Voltage
      • 24
    • Regulatory Approvals
      • CSIRO ActivFire listed to AS1603.1 - 1990 Incl: Amdt 1 (April 1995) (afp-979)
    • Housing Material
      • Stainless Steel
    • Detection Sensor Type
      • Heat sensitive
    • For Use With
      • Heat Detector
    • Maximum Operating Humidity
      • 100 Percentage

    Others

    • Fixed Temperature Setpoint
      • 150 degree Celsius
    • Minimum Operating Ambient Temperature
      • -40 degree Celsius
    • Maximum Input Voltage
      • 24
    • Regulatory Approvals
      • CSIRO ActivFire listed to AS1603.1 - 1990 Incl: Amdt 1 (April 1995) (afp-979)
    • Housing Material
      • Stainless Steel
    • Detection Sensor Type
      • Heat sensitive
    • For Use With
      • Heat Detector
    • Maximum Operating Humidity
      • 100 Percentage
    • Fixed Temperature Setpoint : 150 degree Celsius
    • Minimum Operating Ambient Temperature : -40 degree Celsius
    • Maximum Input Voltage : 24
    • Regulatory Approvals : CSIRO ActivFire listed to AS1603.1 - 1990 Incl: Amdt 1 (April 1995) (afp-979)
    • Housing Material : Stainless Steel
    • Detection Sensor Type : Heat sensitive
    • For Use With : Heat Detector
    • Maximum Operating Humidity : 100 Percentage
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime