Multi-Criteria Sensors
ICAM ILS Smoke Detector
The ICAM ILS systems provide Air-sampling Smoke Detection solutions to meet the unique needs of numerous commercial and industrial applications.
ILS systems are suitable for both medium sensitivity and multi-hole Class C applications. The ILS systems actively draw air from the protected area through sampling holes in a pipe network. Sampled air is then filtered before being analysed by medium sensitivity spot (point) detectors incorporated in the systems. Alarm states (Alert, Action or Fire) are reported by activating functional LEDs in the display and dry contact relays.
The systems utilize a high performance aspirator and software configurable flow monitoring circuitry. Air flow is displayed on a ten element bar graph that can be adjusted for high and low flow thresholds, and flow failure is reported as a device fault via dedicated fault relays.
Programming & Diagnostics The sensitivity thresholds for each of the three alarm levels, fan speed and flow sensitivity can be individually programmed. A USB interface provides a connection to a PC for system configuration. The ILS system can also be locally configured through an integrated programming interface.
Features & Benefits:- Single or dual channel smoke detection
- Air-sampling smoke detection
- Multiple detection strategies
- Microprocessor controlled and programmed
- Highest fan capacity in its class
- Integral display and programmer
- Field serviceable air filter
- Adjustable aspirator speed with airflow monitoring
- IP65 enclosure
- CE - EMC and CPR
- NF-SSI (AFNOR)*
- VdS
- EN54-20 Sensitivity
Others
- Minimum Operating Humidity
- 10 (Non-Condensing) percentage relative humidity
- Maximum Operating Humidity
- 95 (Non-Condensing) percentage relative humidity
- Minimum Operating Ambient Temperature
- 0°C
- Maximum Operating Voltage
- 24 voltage direct current
- Application
- Commercial
- Industrial
- Detector Type
- Smoke
Others
- Minimum Operating Humidity
- 10 (Non-Condensing) percentage relative humidity
- Maximum Operating Humidity
- 95 (Non-Condensing) percentage relative humidity
- Minimum Operating Ambient Temperature
- 0°C
- Maximum Operating Voltage
- 24 voltage direct current
- Application
- Commercial
- Industrial
- Detector Type
- Smoke
- Minimum Operating Humidity : 10 (Non-Condensing) percentage relative humidity
- Maximum Operating Humidity : 95 (Non-Condensing) percentage relative humidity
- Minimum Operating Ambient Temperature : 0°C
- Maximum Operating Voltage : 24 voltage direct current
- Application : Commercial|Industrial
- Detector Type : Smoke