Multi-Criteria Sensors
Scattered light smoke detectors
The NRX-OPT smoke detectors are a battery powered radio-frequency device, designed to be used with the NRXI-GATE radio gateway.
Optical smoke detector according to the scattered light measuring principle for the detection of fire sequences with bright smoke formation.
Three LED status indicators and one maintenance indicator facilitate operation and maintenance
Features & Benefits:- Variable connection paths
- Cascaded connections
- Compensation of constructive interference
Others
- Maximum Operating Humidity
- 93 Percentage
- Maximum Standby Current
- 120 µA
- Maximum Beam Distance
- 400 metre
- Minimum Operating Humidity
- 10 Percentage
- Detection Sensor Type
- Photoelectric
- Conventional or Addressable
- Addressable
Others
- Maximum Operating Humidity
- 93 Percentage
- Maximum Standby Current
- 120 µA
- Maximum Beam Distance
- 400 metre
- Minimum Operating Humidity
- 10 Percentage
- Detection Sensor Type
- Photoelectric
- Conventional or Addressable
- Addressable
- Maximum Operating Humidity : 93 Percentage
- Maximum Standby Current : 120 µA
- Maximum Beam Distance : 400 metre
- Minimum Operating Humidity : 10 Percentage
- Detection Sensor Type : Photoelectric
- Conventional or Addressable : Addressable