Noise Sensors
IDENTLOC Slimline glass breakage sensor
The compact and flat style of the slimline family allows a concealed mounting of the sensors in the gap between frame and window leaf or door leaf.
The compact and flat style of the slimline family allows a concealed mounting of the sensors in the gap between frame and window leaf or door leaf. For the opening and lock monitoring of windows or doors with multiple locking and concealed push rod, a special locking sensor is available.
The sensor is mounted to the push rod of the lock. A transmission between transmitter and sensor is only possible when the window or door is closed and the handle is locked.
Features & Benefits:- For use with almost all locks with multiple locking
- No replacement of original fittings necessary
- The sensor can already be mounted at the window or door manufacturer's or also later on without any problems.