Occupancy Sensors
Silver Series PIR Detector
The Silver Series PIR is a programmable PIR detector & It has Dual -Circuit version. It is ideal for offices and open-plan workstations.
The Silver Series PIR uses passive infrared (PIR) technology for advanced presence detection. Infrared programming for easy commissioning and re-commissioning for that HP10 and HP2000 are used depending on product and requirements. It provides remote control for temporary user-override on/off and light level adjustment
It consist of Passive photocell, Active photocell and Regulating photocells where, Passive photocell holds lights off when area becomes occupied in bright ambient conditions. Active photocell switches lights on and off according to ambient conditions. Regulating photocell adjusts luminaire output to maintain constant light levels
Features & Benefits:- Programmable PIR detector
- 360° Movement detection
- Programmable Photocell mode
- Dual-Circuit version: either Switching or Switching and Dimming
- Single-Circuit analogues output version
- High Performance
- It can be Slimline Flush mounted, flush mounted and surface mounted.
- Energy Services and technology associations
- LUCKINS live™
Others
- Coverage
- Ceiling (360°)
- Control Type
- Switching
- IP Rating
- IP3X
Others
- Coverage
- Ceiling (360°)
- Control Type
- Switching
- IP Rating
- IP3X
- Coverage : Ceiling (360°)
- Control Type : Switching
- IP Rating : IP3X