/content/hbtbt/dk/en/search-results.html

    Pressure Switches & Sensors

    Wet/Wet Differential Pressure Transmitter

    A 231 Series Multi-Range Differential Pressure Transmitter is ideal for monitoring pumps and load differential pressures in HVAC systems and processes where local indication is needed.

    Overview

    A 231 Series Multi-Range Differential Pressure Transmitter is ideal for monitoring pumps and load differential pressures in HVAC systems and processes where local indication is needed. The 231 Series design provides users with field accessible ranging, choice of outputs, and field zero adjustment.

    Features & Benefits:
    • Field selectable ranges and outputs
    • Field accessible pushbutton zero and remote zero
    • Field selectable port swap
    • True 4-20 mA output, and choice of VDC outputs
    • Hinged cover
    • Heavy duty aluminum NEMA 4 housing
    • Optional LCD display
    Certifications:
    • CE
    • RoHS
    Specifications

    Others

    • Output Signal
      • 4 - 20 milliampere
    • Connection Size
      • 1/8 - 18 inch
    • Maximum Operating Ambient Temperature
      • 185 degree Fahrenheit
      • 85 degree Celsius
    • Maximum Storage Temperature
      • 185 degree Fahrenheit
      • 85 degree Celsius
    • Minimum Storage Temperature
      • -20°C
      • -4°F
    • Minimum Operating Ambient Temperature
      • -20 degree Celsius
      • -4 degree Fahrenheit

    Others

    • Output Signal
      • 4 - 20 milliampere
    • Connection Size
      • 1/8 - 18 inch
    • Maximum Operating Ambient Temperature
      • 185 degree Fahrenheit
      • 85 degree Celsius
    • Maximum Storage Temperature
      • 185 degree Fahrenheit
      • 85 degree Celsius
    • Minimum Storage Temperature
      • -20°C
      • -4°F
    • Minimum Operating Ambient Temperature
      • -20 degree Celsius
      • -4 degree Fahrenheit
    • Output Signal : 4 - 20 milliampere
    • Connection Size : 1/8 - 18 inch
    • Maximum Operating Ambient Temperature : 185 degree Fahrenheit|85 degree Celsius
    • Maximum Storage Temperature : 185 degree Fahrenheit|85 degree Celsius
    • Minimum Storage Temperature : -20°C|-4°F
    • Minimum Operating Ambient Temperature : -20 degree Celsius|-4 degree Fahrenheit
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime