Smoke Detectors
Intrinsically Safe Smoke Detector, Notifier
The intrinsically safe addressable optical smoke detector consists of an optical camera sensitive to light scattering. Suitable for use in all areas subject to risk of explosion.
The intrinsically safe addressable optical smoke detector consists of an optical camera sensitive to light scattering. Suitable for use in all areas subject to risk of explosion. Different alarm thresholds can be programmed from a panel. The detector has two LEDs for a 360°. Addressing by rotary selectors. Requires intrinsically safe barrier. ATEX EEx ia IIC T5 Baseefa certified. Operative voltage 15 to 30VDC. Operating temperature -10°C to + 60°C. Relative humidity (no condensation) 93%
Features & Benefits:- Requires B501AP Base
- Galvanic Isolator Y72221-L4
- Module IMX-1E
- Baseefa08ATEX0278X
- 2831-CPR-F4266
- G209130