/content/hbtbt/dk/en/search-results.html

    Temperature Sensors

    Novar Wall Mount Temperature Switch-Over Sensor

    The Novar controls wall-mount temperature switch over sensors (WTS-SOS) are mounted in the space being controlled by ETM-3051 and provide a fall-back mode of operation for controlling the zone temperature.

    Overview

    The Novar controls wall-mount temperature switch over sensors (WTS-SOS) are mounted in the space being controlled by ETM-3051 and provide a fall-back mode of operation for controlling the zone temperature. The zone temperature sensor connection on the ETM-3051 requires the novar controls wall mount temperature switch over sensor. The fall-back mode is programmed in novar control’s software to switch control to the return air sensor if the signal is lost from the WTS-SOS.

    Features & Benefits:
    • Provide a fall-back mode of operation
    • Controls the zone temperature
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime