Temperature Sensors
Temperature Transmitters Rigid Averaging
The sensor are double encapsulated to provide additional protection against moisture and corrosion. Sensors on this datasheet are manufactured to the strictest of standard in a facility.
The sensor are double encapsulated to provide additional protection against moisture and corrosion. Sensors on this datasheet are manufactured to the strictest of standard in a facility, where applicable Temperature transmitter are calibrated with high equipment to optimize long term performance
Features & Benefits:- Machine Thermowells should be used
- Two part thermowells are intended for tank, or low to no flow
- Galvanized box
- ISO9001
Others
- Maximum Operating Ambient Temperature
- 185 degree Fahrenheit
- 85 degree Celsius
- Minimum Operating Ambient Temperature
- -40 degree Fahrenheit
- -40 degree Celsius
- Number of Wiring Terminals
- 2
Others
- Maximum Operating Ambient Temperature
- 185 degree Fahrenheit
- 85 degree Celsius
- Minimum Operating Ambient Temperature
- -40 degree Fahrenheit
- -40 degree Celsius
- Number of Wiring Terminals
- 2
- Maximum Operating Ambient Temperature : 185 degree Fahrenheit|85 degree Celsius
- Minimum Operating Ambient Temperature : -40 degree Fahrenheit|-40 degree Celsius
- Number of Wiring Terminals : 2