/content/hbtbt/dk/en/search-results.html

    Graphic Software

    FireWin Client / Network

    FireWin Presentation is a Windows-based graphical presentation system with fire and emergency lighting systems. The system is easy to use, has high image quality and provides a full overview of the secured areas.

    Overview

    FireWin Presentation is a Windows-based graphical presentation system with fire and emergency lighting systems. The system is easy to use, has high image quality and provides a full overview of the secured areas. The program can be delivered as a single-user and as a multi-user network version. The network version has a Firewin server that is connected to the building's alarm system and may have connected up to 5 clients. These clients can be ordinary machines in the building's computer network.

    Connecting the FireWin server directly to a com port on Delta OP is a must galvanic separation is used. Recommended connection is with eNode and cable kit art. No. 235750.006 When using eNode is galvanic separation not required. The program is an excellent tool for FDV documentation for addressable fire and emergency lighting systems and project files are prepared from pure Autocad drawings received from the customer.

    Features & Benefits:
    • Graphic display of building / vessel for a safe and fast location of alarm location
    • Full overview of the monitored areas
    • Opportunity for control of several facilities from a location
    • Presentation system for easy operation and full overview of Eltek F&S fire, voice notification and emergency lighting system
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime