System Configuration Software
NovaTime Mobile Phone Booking Option
Mobile Phone Booking Option by SMS required a GSM Module. GSM Module receives the SMS and makes it available on the RS-232 interface, which is connected to the COM interface of the PC.
Mobile Phone Booking Option by SMS required a GSM Module. GSM Module receives the SMS and makes it available on the RS-232 interface, which is connected to the COM interface of the PC. NovaTime SMS server accepts the booking and enters it in the database, provided that the transmitted phone number matches the entry in the person master record.