PTZ Cameras
Low Lux Fisheye Rugged IP Camera
GeoVision low lux IR fisheye rugged IP cameras are 12 MP outdoor fisheye cameras allowing you to monitor all angles of a location. It is capable of day and night surveillance. You can watch live view and utilize functions through its Web interface.
The GeoVision low lux IR fisheye rugged IP cameras are 12 MP outdoor fisheye cameras allowing you to monitor all angles of a location and can be installed to the ceiling and the wall. Equipped with automatic IR‐cut filter and IR LEDs, GV‐FER12203 is capable of day and night surveillance. Without installing any software, you can watch live view and utilize functions such as motion detection, privacy mask and alert notification through its Web interface. In addition, the camera seamlessly integrates with GV‐DVR / NVR / VMS, providing advanced monitoring and video management features.
Features & Benefits:- No mechanical moving parts
- Two-way audio
- Low lux enhancement
- 3D noise reduction
- Smart streaming
- Tampering alarm
- Virtual PTZ function
- CE
- FCC
- RCM
- LVD
- RoHS compliant
Others
- Detection Sensor Type
- Infrared
- Image Detection Type
- Infrared
Others
- Detection Sensor Type
- Infrared
- Image Detection Type
- Infrared
- Detection Sensor Type : Infrared
- Image Detection Type : Infrared