/content/hbtbt/gb/en/search-results.html

    If it’s under pressure, we can monitor it.

    Whether it’s steam, gas, liquid fuel or water that’s under pressure, we have the devices to keep you informed. Also in Ex-I and Ex-d versions.

    Record system pressure in a variety of applications.

    Able to measure relative pressure of -1 to +1 bar and 0 to 40 bar, our electronic pressure transmitters have an adjustable attenuation filter. 

    We protected our immersion probe temperature sensor with stainless steel.

    Any sensor parts that may contact the medium are made of 1.4571/316Ti stainless steel. Temperature is sensed by a Pt100 resistance thermometer.

    Have a barrier between pressure sensors and viscous media.

     Our pressure mediators and diaphragm seals improve performance by keeping aggressive, viscous or crystallizing media away from the actual sensor.