/content/hbtbt/gb/en/search-results.html
    bnr_dstp1.jpg
    bnr_dstp1.jpg

    Fire panels that are easy to commission, use, maintain and upgrade

    Compact controllers that take the hassle out of small and medium life safety networks

    MORLEY-IAS PLUS

    Assured fire detection that’s ready to go in minutes

    Compact fire panels that run high-performance networks in the background, so businesses can focus on growth. The ideal life safety solutions for up to 10,000 sqm of coverage.
    PL-1000
    COMPACT ANALOGUE SINGLE LOOP CONTRL PANEL EXPANDABLE TO TWO LOOPS

    FEATURES

    PL-1000 control panel includes Honeywell's Advanced (AP) protocol which maximizes the speed and efficiency of alarm detection, as well as providing maximum information to the installer. The 4.3" (480x272 pixel) Touch Screen provides an intuitive user interface via its menus with quick and easy system operation. The PL-1000 control panel allows full system configuration from the screen itself.

    • 4,3'' / 109,2 cm Touch-screen graphical color display, 480 x 272 pixel with back illumination and back-lit membrane buttons
    • Multiple language selections
    • Intuitive colour event indication tab system for improved situational awareness
    • Simple DOT Matrix Cause and Effect rule builder.
    • Quick configuration of the unit from the same display
    • On-screen 16 Virtual Zonal LED indicator to increase situational awareness.
    • Certified to EN54-2, EN54-4; LVD 62.368-1:2014+A11

    Key features

    Fire panels that deliver superior usability, commissioning and diagnostics, with an easy ownership experience that’s perfect for growing businesses.

    Easy To Buy
    Wide network of
    distributors

    Easy To Install
    Ready to go hardware

    Easy To Configure
    Automatic device
    detection

    Easy To Commission
    Simple & powerful
    programming

    Easy To Operate
    Colour-based interface
    menu

    Easy To Expand
    Takes an additional loop
    card

    Manage Both Wired
    Field Devices and Agile™
    wireless

    Easy To Maintain
    Embedded graphic
    diagnostics tool

    PRODUCT OFFERINGS

    Analogue-addressable control panels for small & medium applications

    Control panels featuring Honeywell's advanced protocol and touchscreen interface for quick and easy system operation

    Resources & MyHBU Training

    Documentation  (4)
    Documentation  (4)
    Release Date
    Size
    File Type
    Morley_PL1000_DS-EN-rev5.pdf
    Release Date
    2024-05-31
    Size
    0.29MB
    File Type
    pdf
    Download File Multiple Download been Selected
    2305_MIAS-Morley-IAS-Plus-brochure-rev5EN.pdf
    Release Date
    2024-05-31
    Size
    3.62MB
    File Type
    pdf
    Download File Multiple Download been Selected
    Morley-IAS Plus Installation and User Manual
    Release Date
    2024-02-27
    Size
    4.64MB
    File Type
    pdf
    Download File Multiple Download been Selected
    EN54-13-PL-1000 Certificate
    Release Date
    2024-02-27
    Size
    4.10MB
    File Type
    pdf
    Download File Multiple Download been Selected

    One product, many applications

    educationals
    educationals
    Office Spaces
    Office Buildings
    Office Buildings
    Retail
    Residential Buildings
    Residential Buildings
    Residential Apartments
    Hospitals
    Hospitals
    Healthcare
    Warehouses

    Advanced life safety, without complexity

    Combine powerful and compliant fire detection with ease of ownership and use.