×
    /content/hbtbt/gb/en/search-results.html

    NDAA Compliant Video Solutions

    INTRODUCTION

    The John S. McCain National Defense Authorization Act 2019 (NDAA) is a United States federal law which specifies the budget, expenditures and policies of the U.S. Department of Defense. The NDAA 2019 Section 889, prohibits the U.S. government from procuring video and telecommunication equipment from certain Chinese companies and their subsidiaries.

    The Honeywell 35 Series, 60 Series and Modum IP cameras are designed for use as part of video systems which comply with NDAA 2019, Section 889. In addition to the 35/60/Modum Series cameras, our MAXPRO® and Pro-Watch® VMS/NVR ranges, our 35 Series Embedded NVRs and our ADPRO iFT/iFT-E IP NVRs follow our extensive cyber testing process and do not contain components from any of the companies highlighted in NDAA 2019, Section 889. Together with the Series 35/60/Modum cameras they can be used to provide video systems compliant with NDAA 2019, Section 889. These ranges are well suited for SMB, entry-level enterprise and critical applications where compliance is essential, such as government, utilities, premium commercial, campuses and retail.

    NDAA 2019 Section 889 is focused on video surveillance equipment and telecommunications equipment. It does not impact other areas of security. Honeywell access control solutions are cyber tested, do not contain components from banned suppliers, and are not addressed by NDAA 2019 Section 889. Honeywell Pro-Watch, WINPAK, NetAXS and other access software and hardware can continue to be sold to and used by federal agencies or other businesses wishing to implement security solutions compliant with NDAA 2019 Section 889.

    SMB SOLUTIONS

    35 Series IP Cameras

    The 35 Series AI IP cameras offer exceptional picture clarity even in low light conditions and have a higher resolution IR camera to cover larger areas both day and night. These cameras include smart motion detection based on humans and vehicles to reduce false alarms and support audio and alarm interface for local alarm integration. They feature flexible system integration, easy installation, and secure data transmission to reduce regulatory compliance, installation and operating costs and increase productivity and efficiency.

    35 Series NVR
    35 Series NVR

    35 Series NVRS

    NVRS with 4, 8 or 16 channels and up to 10 TB.

    ENTERPRISE SOLUTIONS

    60 Series Cameras

    The Honeywell 60 Series IP cameras offer exceptional picture clarity, flexible system integration, secure data transmission, and easy installation and are designed for use as part of video systems that comply with NDAA 2019, Section 889, ensuring complete compliance with all industry standards.

    Honeywell 30 Series IP Camera
    Honeywell 30 Series IP Camera

    60 Series IP Cameras

    We improve quality and reliability with the 60 series line of 4MP and 5MP IP cameras, including a 2MP outdoor speed dome.

    Honeywell 30 Series IP Camera
    Honeywell 30 Series IP Camera

    70 Series AI IP Cameras

    Honeywell 70 AI Series cameras offer advanced artificial intelligence and smart video analytics to improve situational awareness. They deliver exceptional cybersecurity and excellent image quality even in low light conditions.

    Honeywell 30 Series embedded NVR
    Honeywell 30 Series embedded NVR

    MAXPRO® NVRs

    Supporting Honeywell’s high definition (HD) cameras and broad integration with third party IP cameras and encoders, the MAXPRO NVR family is a flexible, scalable and open IP video surveillance system, including NVRs up to 128 channels.

    Honeywell 30 Series embedded NVR
    Honeywell 30 Series embedded NVR

    MAXPRO® VMS Video Management System

    Honeywell MAXPRO VMS (video management system) controls multiple sources of video subsystems to collect, manage and present video in a clear and concise manner

    Specific Honeywell products that can be used as part of NDAA Section 889 compliant systems are:

    Honeywell NDAA statement

    Contact us.