Software
PW4RD Pro-Watch Corporate Software License
Pro-Watch Corporate Software License has complete Security for larger Organizations and campuses.
Pro-Watch Corporate Software License has complete security for larger Organizations and campuses. It has additional high availability options make this edition the optimal choice for Organizations requiring 24/7 business continuity plans for their security system.
Features & Benefits:- Supports Windows Server 2008/2012/2012 R2, SQL Server 2008/2012, Windows 7/8/8.1 (32-bit and 64-bit)
- Web based clients for badging, reporting, alarm and event monitoring
- Single user interface for multiple security and business functions
- Elevator control
- Tracks assigned assets
- Custom triggers and procedures
- Easy system setup and maintenance with user definable hardware templates
- Database partitioning and definable operator permissions
- IP, serial and modem communications
- High availability and redundant server solutions
Others
- Minimum Hard Drive Size
- 160 gal(US)/d
- 160 gal(US)/d
- 300 gal(US)/d
- 300 gal(US)/d
- 80 gal(US)/d
- 80 gal(US)/d
- Video Resolution
- 1024 x 768 pixel (24 bit Color, Higher)
- Software Media
- Disk
- Database Support
- SQL Server Express 2008
- Windows 2008 Server
- Windows 7 Professional/Ultimate (32-bit and 64-bit)
- DVD Drive
- Yes
- Recommended Processor
- Intel Core i3, i5, or i7 Processor 2.8 GHz or Higher
- Intel Xeon Processor E5 or E7 Family 3.0 GHz or Higher (Large System)
- PC Type
- PC Workstation
- Server
- Minimum RAM
- 2 (Windows Vista Business SP2) gal(US)/d
- 4 (Windows 7) gal(US)/d
- 8 (Large System) gal(US)/d
- License Type
- Add-On License
- For Use With
- Honeywell?s Galaxy Dimension GD-264, GD-520 panel
- Operating System
- Windows 7
- Windows Server 2008
- Minimum Network Speed
- 100
Others
- Minimum Hard Drive Size
- 160 gal(US)/d
- 160 gal(US)/d
- 300 gal(US)/d
- 300 gal(US)/d
- 80 gal(US)/d
- 80 gal(US)/d
- Video Resolution
- 1024 x 768 pixel (24 bit Color, Higher)
- Software Media
- Disk
- Database Support
- SQL Server Express 2008
- Windows 2008 Server
- Windows 7 Professional/Ultimate (32-bit and 64-bit)
- DVD Drive
- Yes
- Recommended Processor
- Intel Core i3, i5, or i7 Processor 2.8 GHz or Higher
- Intel Xeon Processor E5 or E7 Family 3.0 GHz or Higher (Large System)
- PC Type
- PC Workstation
- Server
- Minimum RAM
- 2 (Windows Vista Business SP2) gal(US)/d
- 4 (Windows 7) gal(US)/d
- 8 (Large System) gal(US)/d
- License Type
- Add-On License
- For Use With
- Honeywell?s Galaxy Dimension GD-264, GD-520 panel
- Operating System
- Windows 7
- Windows Server 2008
- Minimum Network Speed
- 100
- Minimum Hard Drive Size : 160 gal(US)/d|160 gal(US)/d|300 gal(US)/d|300 gal(US)/d|80 gal(US)/d|80 gal(US)/d
- Video Resolution : 1024 x 768 pixel (24 bit Color, Higher)
- Software Media : Disk
- Database Support : SQL Server Express 2008|Windows 2008 Server|Windows 7 Professional/Ultimate (32-bit and 64-bit)
- DVD Drive : Yes
- Recommended Processor : Intel Core i3, i5, or i7 Processor 2.8 GHz or Higher|Intel Xeon Processor E5 or E7 Family 3.0 GHz or Higher (Large System)
- PC Type : PC Workstation|Server
- Minimum RAM : 2 (Windows Vista Business SP2) gal(US)/d|4 (Windows 7) gal(US)/d|8 (Large System) gal(US)/d
- License Type : Add-On License
- For Use With : Honeywell?s Galaxy Dimension GD-264, GD-520 panel
- Operating System : Windows 7|Windows Server 2008
- Minimum Network Speed : 100