Expansion Modules
BACtalk® Building Security Reader Module
The Alerton® BACtalk® Building Security Remote 2 Reader (R2R) module provides a Wiegand interface for two additional card readers. It has the capacity for four supervised inputs, two digital inputs and two relay outputs, supporting up to two readers.
The Alerton® BACtalk® Building Security Remote 2 Reader (R2R) module provides a Wiegand interface for two additional card readers. It has the capacity for four supervised inputs, two digital inputs and two relay outputs, supporting up to two readers.
One can add up to 15 reader modules to an Alerton BACtalk Building Security network to increase system capacity to 32 card readers. The Alerton BACtalk Building Security reader module is part of an overall security system that is ideal for small to mid-size facilities.
Features & Benefits:- Economical
- Flexible
- Adaptable
Others
- Maximum Operating Humidity
- 95 (Non-Condensing) percentage relative humidity
- Minimum Operating Humidity
- 5 (Non-Condensing) percentage relative humidity
- Minimum Operating Ambient Temperature
- 0 degree Celsius
- 32 degree Fahrenheit
- Maximum Operating Ambient Temperature
- 122 degree Fahrenheit
- 50 degree Celsius
- Minimum Storage Temperature
- 0 degree Celsius
- 32 degree Fahrenheit
- Maximum Storage Temperature
- 140 degree Fahrenheit
- 60 degree Celsius
- Device Type
- Remote Reader Module
- Number of Outputs
- 2
- Output Type
- Relay
- Relay
- Communications Protocol
- BACtalk
- Frequency
- 250 MHz
- Number of Inputs
- 6
- Maximum Terminal Cable Cross Section
- 14 AWG
- Input type
- Digital 2
- Supervised 4
- Networkable or Standalone
- Networkable
Others
- Maximum Operating Humidity
- 95 (Non-Condensing) percentage relative humidity
- Minimum Operating Humidity
- 5 (Non-Condensing) percentage relative humidity
- Minimum Operating Ambient Temperature
- 0 degree Celsius
- 32 degree Fahrenheit
- Maximum Operating Ambient Temperature
- 122 degree Fahrenheit
- 50 degree Celsius
- Minimum Storage Temperature
- 0 degree Celsius
- 32 degree Fahrenheit
- Maximum Storage Temperature
- 140 degree Fahrenheit
- 60 degree Celsius
- Device Type
- Remote Reader Module
- Number of Outputs
- 2
- Output Type
- Relay
- Relay
- Communications Protocol
- BACtalk
- Frequency
- 250 MHz
- Number of Inputs
- 6
- Maximum Terminal Cable Cross Section
- 14 AWG
- Input type
- Digital 2
- Supervised 4
- Networkable or Standalone
- Networkable
- Maximum Operating Humidity : 95 (Non-Condensing) percentage relative humidity
- Minimum Operating Humidity : 5 (Non-Condensing) percentage relative humidity
- Minimum Operating Ambient Temperature : 0 degree Celsius|32 degree Fahrenheit
- Maximum Operating Ambient Temperature : 122 degree Fahrenheit|50 degree Celsius
- Minimum Storage Temperature : 0 degree Celsius|32 degree Fahrenheit
- Maximum Storage Temperature : 140 degree Fahrenheit|60 degree Celsius
- Device Type : Remote Reader Module
- Number of Outputs : 2
- Output Type : Relay|Relay
- Communications Protocol : BACtalk
- Frequency : 250 MHz
- Number of Inputs : 6
- Maximum Terminal Cable Cross Section : 14 AWG
- Input type : Digital 2|Supervised 4
- Networkable or Standalone : Networkable