/content/hbtbt/gb/en/search-results.html

    I/O Modules

    Trailing Edge Dimmer Module

    Trailing Edge Dimmer Modules have 4 Channels 2 A Per Output which can be used to control multiple types of load by a single device, simplifying the installation and wastes unnecessary capacity in the circuits.

    Overview

    Trailing Edge Dimmer Modules have 4 Channels 2 A Per Output which can be used to control multiple types of load by a single device, simplifying the installation and wastes unnecessary capacity in the circuits. THE Dynalite series of multi-application controllers allows adapting output types through different units output. When using multiple DIN rail controllers applications, a specific type can be selected control system for each circuit. With any combination, multiple load types can be controlled by a single one device.

    Features & Benefits:
    • Suitable for Incandescent and Electronic Ballasts
    Specifications

    Others

    • Normal Input Current
      • 2 ampere
    • Mounting Type
      • Plug-In Card
    • Type
      • Trailing Edge Double Module

    Others

    • Normal Input Current
      • 2 ampere
    • Mounting Type
      • Plug-In Card
    • Type
      • Trailing Edge Double Module
    • Normal Input Current : 2 ampere
    • Mounting Type : Plug-In Card
    • Type : Trailing Edge Double Module
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime