Lighting Controllers
Digital Local Control Plate
The MLSLCP4 Local Control Plate is designed to operate as part of an MLS Digital installation.
The MLSLCP4 Local Control Plate is designed to operate as part of an MLS Digital installation. This device sends messages to other equipment that is actually in control of the lights. It provides simple, manual control over a group of light fittings programmed to the same zone address, allowing the end-user to select one of three pre-set scenes, to dim, brighten or switch off the lighting as required. The MLSLCP4 connects directly to the MLS bus via the terminals located on its reverse and consumes two ‘nodes’ on the MLS bus.
Features & Benefits:- Zoned lighting for enhanced convenience and visual comfort
- Lighting in key circulation areas held on automatically
- Scene-setting facility
- Straightforward installation (including plug-in connection centre option)
- Simple commissioning using a hand-held infrared programme
- Flexibility to accommodate changes in an area’s layout or usage without any alteration to the wiring
Others
- Mounting Type
- Surface
- Surface
Others
- Mounting Type
- Surface
- Surface
- Mounting Type : Surface|Surface
Please Sign In to view part numbers available for purchase based on your account