Timers
SBC Electronic Timer
Electronic Dimmers have 1 or 2 changeover contacts, instantaneous and timed contacts. They have Fine and rough setting time.
Electronic Dimmers have 1 or 2 changeover contacts, instantaneous and timed contacts. They have Fine and rough setting time.
Features & Benefits:- Multifunction or mono function
- To 10 time ranges
- 22.5mm width for DIN rail
- 1 or 2 changeover contacts, instantaneous and/or timed contacts
- Fine and rough setting time
- UL approved
- C-UL approved
Others
- Input Voltage
- 24 - 240 @ 50/60 Hz voltage alternating current
- 24 - 48 @ 50/60 Hz voltage direct current
- Power Consumption
- 0.5 W @ 24 voltage direct current
- 5 VA @ 250 voltage alternating current
Others
- Input Voltage
- 24 - 240 @ 50/60 Hz voltage alternating current
- 24 - 48 @ 50/60 Hz voltage direct current
- Power Consumption
- 0.5 W @ 24 voltage direct current
- 5 VA @ 250 voltage alternating current
- Input Voltage : 24 - 240 @ 50/60 Hz voltage alternating current|24 - 48 @ 50/60 Hz voltage direct current
- Power Consumption : 0.5 W @ 24 voltage direct current|5 VA @ 250 voltage alternating current