Interface Cards
TONN/BAT
The Trend Open Network Node (TONN) is a Trend network device that enables the Trend system to interface with 3rd party systems such as BACnet, LONWORKS®, Mus, MODBUS, SNMP, and KNX.
The Trend Open Network Node (TONN) is a Trend network device that enables the Trend system to interface with 3rd party systems such as BACnet, LONWORKS®, Mus, MODBUS, SNMP, and KNX. It utilizes the Niagara AX Framework® for the integration of Heating, Ventilation, Air Conditioning (HVAC) systems and non-HVAC systems (e.g. lighting) in a building.
This is an RS485 communications card that provides TONN with 2 RS485 communications ports. Each port is optically isolated. A 3 way removable screw terminal connector plug is provided for each port.
Features & Benefits:- Supplied with Trend Lite Driver
- Read and write Trend system values from/to 3rd party systems
- Read and write values from 3rd party systems
- DIN rail or surface mounting
- 2 Ethernet ports, 1 x RS232 port, and 1 x RS485 port
- Up to 2 optional plug in communications cards for RS232, LON FTT, and RS485
- 15 Vdc power supply
Others
- For Use With
- TONN
Others
- For Use With
- TONN
- For Use With : TONN