/content/hbtbt/gb/en/search-results.html

    Flush Floor Systems

    Flush Sob ADPTR

    Flush Sob ADPTR is designed for external communication by Ackermann™.

    Overview

    Flush Sob ADPTR is designed for external communication by Ackermann™.

    Specifications

    Others

    • Special Features
      • Designed to Support Cat 6 Structured Cabling Systems
      • Floorboxes are IP2X Rated in Accordance with BS EN50085-1
      • Removable Trunking Section Covers Provide Easy Access
      • Self Closing Lid in Accordance with IEC 61534-22
      • Tested to EN50085-2-2 to Accept 5000N Load

    Others

    • Special Features
      • Designed to Support Cat 6 Structured Cabling Systems
      • Floorboxes are IP2X Rated in Accordance with BS EN50085-1
      • Removable Trunking Section Covers Provide Easy Access
      • Self Closing Lid in Accordance with IEC 61534-22
      • Tested to EN50085-2-2 to Accept 5000N Load
    • Special Features : Designed to Support Cat 6 Structured Cabling Systems|Floorboxes are IP2X Rated in Accordance with BS EN50085-1|Removable Trunking Section Covers Provide Easy Access|Self Closing Lid in Accordance with IEC 61534-22|Tested to EN50085-2-2 to Accept 5000N Load
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime