Power Amplifiers
360W Power Amplifier
HN-D3600 360W Class AB power amplifier can driver the speaker lines trough consummate protect function, control function and work status indicator
HN-D3600 360W Class AB power amplifier can drive the speaker lines trough consummate protect function, control function and work status indicator. It offers control interface to realize remote volume control and temperature test function, It can match all kinds of public address system.
Features & Benefits:- With RCA, XLR, RJ45 Connector
- Consummate short-circuit and over temperature protect function
- Build in short circuit dispersed heat structure to make it work stable
- LCD shows the temperature and volume degree in real time
- Adopt address module which can set the address by binary system
- With remote volume control, remote temperature monitor and over temperature alarm function
Others
- Maximum Frequency Response
- 50 Hz
- Minimum Frequency Response
- 18 kHz
- Indicators
- CLP;SIGNAL;PROT;TEMP
Others
- Maximum Frequency Response
- 50 Hz
- Minimum Frequency Response
- 18 kHz
- Indicators
- CLP;SIGNAL;PROT;TEMP
- Maximum Frequency Response : 50 Hz
- Minimum Frequency Response : 18 kHz
- Indicators : CLP;SIGNAL;PROT;TEMP