Emergency Voice / Alarm Communications System
Addressable Extinguishing Unit
2-channel addressable extinguishing unit for a single zone, usable with conventional and addressed control panels. It allows the simulation of 2 output modules for the commands and 5 input modules for the information reports (for each channel).
UDS-3N is 2-channel addressable extinguishing unit for a single zone, usable with conventional and addressed control panels. It allows the simulation of 2 output modules for the commands and 5 input modules for the information reports (for each channel). In the case of connection to an addressed control unit, the output modules will manage the zones and shutdown, while the input modules will report local faults and disablements to it. The metal cabinet features an LCD display for easy supervision of system status and a keypad providing different password levels to manage the programming and the local releasing system management.
Features & Benefits:- 2 Released zones
- Release signal delay
- Component status supervision
- Manual operating mode
- Controlled pre-alarm, alarm and shutdown outputs for each zone
- Emergency stop device
- EN 12094-1