/content/hbtbt/gb/en/search-results.html

    Emergency Voice / Alarm Communications System

    VideoBox System Chassis

    It supports 23 modules, maximum size is 336 inputs by 32 outputs or 304 inputs by 64 outputs.VideoBloX subrack to accommodate one CPU module and twenty-two Input / output modules for the modular construction of a VideoBloX crossbar.

    Overview

    It supports 23 modules, maximum size is 336 inputs by 32 outputs or 304 inputs by 64 outputs.VideoBloX subrack to accommodate one CPU module and twenty-two Input / output modules for the modular construction of a VideoBloX crossbar. The subrack (12U) is suitable for installation in a standard 19”cabinet and the maximum expansion of the video inputs / outputs is 336E / 16A, 320E / 32A, 304E/48A.

    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime