/content/hbtbt/gb/en/search-results.html

    Emergency Voice / Alarm Communications System

    Wireless Control Centre Software

    Wireless Control Centre is a software which control or monitor of single battery emergency and safety lights and can be implemented effortlessly. The subsequent configuration of radio system for monitoring and controlling safety lights is very easy.

    Overview

    Wireless Control Centres contain maximum of 200 luminaires per system (500 in development) and available in multi-language. It is easy to use software and no visible antenna at the luminaires. Each wireless control luminaire automatically contacts all reachable nodes and other luminaires, repeaters or the central control unit itself. It allows the storage of building maps and can be installed on an existing Windows system. The registered luminaires can be placed on the floor map and appear with their current status.

    Features & Benefits:
    • Easy installation – only 230V AC needed
    • No additional costs compared to cable based systems
    • Self-organizing ad-hoc wireless system
    • Range between luminaires guaranteed 30m inside buildings (even through a concrete ceiling)
    • Europe conform frequency of 868 MHz
    • Up to 4 times higher range than 2.4 GHz-Systems
    • Resistant to DECT and WLAN signals
    • Maximum of 200 luminaires per system (500 in development)
    • Multi-language easy to use software
    • no visible antenna at the luminaires
    Specifications

    Others

    • Communication Protocols
      • Wireless

    Others

    • Communication Protocols
      • Wireless
    • Communication Protocols : Wireless
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime